IESNA:LM-63-2002
[TEST]P952950
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6C-927-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 90 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]28156
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 300.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
3303.6 4136.4 4889.2 5472 5947.3 6216.2 6342.6 6387.7 6615.9 7104.2
7910.8 8929.7 9932.5 10733.3 11433.9 12073.4 12477.4 12580.6 12332.1 11702.8
10432.5 8236.4 6799 5694.4 4509.9 3172.8 2085.6 1462.1 1140.9 985.4
893.8 751.4 636.6 220.9 107.6 17.4 0
3303.6 4165.4 4925.6 5518.6 5954.6 6249.6 6400.8 6442.9 6631.9 7072.2
7817.8 8816.3 9800.3 10628.7 11336.5 11976 12455.6 12628.6 12470.2 11936.8
10875.8 8846.8 7073.7 5940 4770.1 3459.1 2274.6 1534.8 1177.3 1020.3
902.6 763 642.4 273.2 114.8 21.8 0
3303.6 4129.1 4874.7 5473.5 5940 6278.7 6466.2 6546.1 6694.4 7089.7
7724.8 8611.4 9556.1 10388.9 11061.8 11599.6 12103.9 12349.5 12287 11861.2
11008 9614.2 7663.8 6303.4 5142.1 3871.9 2585.6 1717.9 1270.3 1055.2
931.6 811 694.7 530.5 270.3 32 0
3303.6 4129.1 4852.9 5450.2 5948.8 6331 6586.8 6720.5 6860 7165.3
7637.6 8325.1 9141.9 9925.3 10556 11073.4 11508 11859.7 11954.2 11814.7
11301.6 10349.6 9012.5 7429.8 5940 4616 3228 2066.7 1409.8 1072.6
925.8 803.7 686 546.5 383.7 149.7 0
3303.6 4007 4709 5322.3 5848.5 6313.6 6684.2 6929.8 7086.8 7328
7720.4 8224.8 8877.4 9541.6 10138.9 10653.4 11072 11444.1 11708.6 11779.8
11638.8 11205.7 10365.6 9095.4 7611.4 6095.6 4541.9 2994 1880.7 1261.5
962.1 854.6 742.7 566.8 382.2 119.2 0
3303.6 3943.1 4576.8 5174.1 5726.4 6238 6703.1 7070.8 7320.8 7554.8
7848.3 8269.8 8758.2 9338.1 9922.3 10503.7 10997.9 11384.5 11676.6 11917.9
12105.4 12042.9 11779.8 11182.4 10150.5 8813.4 7094 5440.1 3658.2 2258.6
1465 1001.4 725.2 438.9 220.9 58.1 0
3303.6 3821 4371.8 4934.3 5480.8 6017.1 6534.5 6995.2 7377.4 7684.1
7995.1 8335.2 8708.8 9173.8 9707.2 10311.9 10933.9 11534.2 12066.1 12534.1
12959.9 13427.9 13638.7 13769.5 13740.4 13147.4 12015.2 10211.6 7825.1 5300.5
3059.4 1588.6 811 468 228.2 78.5 0
3303.6 3728 4169.8 4652.3 5152.3 5624.7 6131.9 6624.6 7098.4 7517
7935.6 8323.6 8675.3 9054.7 9452.9 9880.2 10375.8 10936.8 11550.2 12201.3
12912 13932.3 14756.3 15259.2 15831.9 16246.1 16299.9 15743.2 14295.6 11952.7
8708.8 5620.3 2864.6 1168.5 417.1 81.4 0
3303.6 3560.8 3871.9 4232.3 4627.6 5046.2 5472 5893.5 6310.7 6739.4
7188.5 7604.2 8056.2 8528.5 9019.8 9512.5 10059 10672.3 11351 12119.9
13018.1 14379.9 15731.6 16657.4 17839 19229.9 20718.2 21710.9 21498.7 19500.2
15385.7 9974.7 4230.8 1292.1 407 84.3 0
3303.6 3531.8 3841.3 4172.7 4546.2 4941.6 5345.6 5748.2 6146.4 6550.5
6948.7 7361.5 7797.5 8269.8 8758.2 9265.4 9829.3 10452.8 11150.5 11945.5
12842.2 14284 15645.8 16648.7 17911.7 19427.6 21052.5 22087.3 21891.1 19766.2
15294.1 9352.6 3584.1 989.8 319.7 72.7 0
3303.6 3421.3 3581.2 3796.3 4056.4 4339.8 4626.2 4927 5238 5552
5868.8 6195.8 6525.8 6874.6 7249.5 7646.3 8082.3 8576.5 9172.4 9852.6
10681 11997.8 12996.3 13981.7 15183.6 16629.8 17987.3 18575.9 17961.1 15616.8
11528.4 6416.8 1850.2 388.1 129.4 29.1 0
3303.6 3339.9 3430 3559.4 3738.1 3931.4 4142.2 4358.7 4578.2 4812.2
5040.4 5259.8 5486.6 5711.9 5950.2 6201.6 6466.2 6787.4 7159.4 7642
8339.6 9205.8 9795.9 10455.7 11244.9 12105.4 12692.5 12487.6 11461.5 9537.2
6887.7 3524.5 1149.6 343 117.7 27.6 0
3303.6 3267.2 3280.3 3339.9 3437.3 3537.6 3669.8 3800.6 3930 4065.2
4182.9 4289 4377.6 4459 4515.7 4552 4588.4 4613.1 4653.8 4748.3
4975 5108.7 5133.4 5182.8 5259.8 5329.6 5139.2 4536.1 3675.6 2723.7
1851.6 1049.4 526.1 222.4 107.6 37.8 0
3303.6 3114.6 3002.7 2944.6 2938.8 2962 3001.3 3044.9 3075.4 3094.3
3092.8 3056.5 2999.8 2919.9 2813.8 2684.4 2528.9 2367.6 2219.3 2081.3
1938.8 1812.4 1706.3 1619.1 1543.5 1466.5 1370.6 1241.2 1062.4 822.6
598.8 440.4 305.2 196.2 111.9 32 0
3303.6 2973.7 2768.7 2678.6 2656.8 2675.7 2716.4 2760 2781.8 2776
2745.5 2691.7 2613.2 2515.8 2402.5 2286.2 2165.6 2044.9 1925.8 1794.9
1662.7 1543.5 1456.3 1404 1383.6 1386.5 1383.6 1342.9 1242.7 1075.5
818.3 563.9 395.3 260.2 129.4 29.1 0
3303.6 2863.2 2616.1 2518.7 2523.1 2578.3 2639.4 2678.6 2681.5 2655.4
2604.5 2531.8 2446.1 2347.2 2242.6 2139.4 2030.4 1915.6 1797.9 1688.8
1606 1534.8 1486.8 1456.3 1430.1 1399.6 1351.7 1302.2 1241.2 1143.8
995.6 781.9 513 283.4 135.2 29.1 0
3303.6 2757.1 2502.8 2437.3 2478 2553.6 2613.2 2642.3 2630.7 2585.6
2515.8 2433 2337.1 2242.6 2142.3 2044.9 1978.1 1898.1 1797.9 1717.9
1664.1 1592.9 1481 1392.4 1334.2 1277.5 1219.4 1161.3 1108.9 1061
1004.3 912.7 747 572.6 335.7 81.4 0
3303.6 2697.5 2443.2 2406.8 2476.6 2549.3 2608.8 2626.3 2598.7 2527.5
2441.7 2344.3 2239.7 2146.7 2066.7 2021.7 1967.9 1912.7 1858.9 1739.7
1633.6 1549.3 1465 1386.5 1305.2 1233.9 1164.2 1100.2 1033.4 956.3
880.8 812.4 712.2 614.8 430.2 167.1 0
3303.6 2646.6 2405.4 2401 2478 2547.8 2600.1 2605.9 2563.8 2486.8
2389.4 2281.8 2185.9 2097.3 2037.7 1986.8 1921.4 1832.7 1754.3 1659.8
1587.1 1505.7 1425.8 1353.1 1292.1 1229.6 1162.7 1094.4 1014.5 925.8
828.4 742.7 632.2 478.2 316.8 132.3 0
3303.6 2617.6 2386.5 2399.6 2483.9 2552.2 2598.7 2590 2536.2 2444.6
2331.3 2225.2 2135 2066.7 2034.8 1957.7 1838.5 1700.5 1645.2 1598.7
1515.9 1451.9 1396.7 1315.3 1254.3 1206.3 1143.8 1069.7 981 883.7
777.6 731.1 629.3 411.3 299.4 183.1 0
3303.6 2611.8 2374.9 2401 2485.3 2555.1 2597.2 2585.6 2520.2 2417
2302.2 2197.5 2108.9 2066.7 2017.3 1919.9 1745.5 1630.7 1601.6 1545
1472.3 1393.8 1319.7 1263 1228.1 1197.6 1140.9 1071.2 986.9 889.5
786.3 812.4 648.2 433.1 329.9 122.1 0
3303.6 2611.8 2373.4 2405.4 2486.8 2556.5 2595.8 2590 2526 2418.5
2302.2 2196.1 2107.4 2068.2 2013 1914.1 1732.5 1632.2 1608.9 1543.5
1467.9 1382.2 1321.1 1245.6 1235.4 1197.6 1139.5 1071.2 992.7 888
789.2 800.8 556.7 447.6 325.6 117.7 0
